Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFBA 200C
Part #:552568
Catalog #:RFBA 200C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 5.625 in | Bolt Center Diameter (in): | 6.1875 in |
| Bolt Center-to-Center Length (in): | 4.375 in | Overall Width (in): | 3.625 in |
| Bolt Size (in): | 0.5 in | Overall Length (in): | 5.625 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 2 in |
| Inner Race Length (in): | 2.953 in | Foot Height (in): | 1.188 in |
| Centerline to Front Face (in): | 1.75 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Speed (Max): | 2500 |
| Measure Units: | Inch | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Collar Mount | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Housing Color: | Gray |
| Replaceable Insert: | Yes | End Cap: | No |
| Series: | RFBA | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCIA-200C |
General Specifications
| UPC: | 662288487944 | Weight: | 12.67 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

