Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 110
Part #:550247
Catalog #:RFB 110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bolt Center Diameter (in): | 5.8125 in |
| Bolt Center-to-Center Length (in): | 4.125 in | Overall Length (in): | 5.375 in |
| Housing Width (in): | 5.375 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.5 in | Bore Size (in): | 1.6250 in |
| Centerline to Front Face (in): | 1.688 in | Inner Race Length (in): | 3.375 in |
| Foot Height (in): | 1.188 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Speed (Max): | 3000 |
| Housing Base: | Solid | Expansion: | Non-Expansion Bearing (Fixed) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Housing Type: | Flange, Four Bolt |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Retainer Material: | Steel | Housing Color: | Gray |
| Platform: | RPB Series | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-110 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480235 | Weight: | 12.30 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

