Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 200C
Part #:559884
Catalog #:RFB 200C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.625 in | Housing Width (in): | 5.625 in |
| Overall Width (in): | 3.625 in | Bolt Center-to-Center Length (in): | 4.375 in |
| Bolt Center Diameter (in): | 6.1875 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.625 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.75 in | Foot Height (in): | 1.188 in |
| Inner Race Length (in): | 3.5 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Measure Units: | Inch | Speed (Max): | 2500 |
| Housing Base: | Solid | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Type: | Flange, Four Bolt |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Housing Construction: | Split Two Piece | Housing Color: | Gray |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| End Cap: | No | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Insert Number: | RCI-200C |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
General Specifications
| UPC: | 662288493815 | Weight: | 14.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

