Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 204C
Part #:559886
Catalog #:RFB 204C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 7.609375 in | Bolt Size (in): | 0.625 in |
| Housing Width (in): | 6.875 in | Bolt Center-to-Center Length (in): | 5.3750 in |
| Overall Length (in): | 6.875 in | Overall Width (in): | 4.1875 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.2500 in |
| Foot Height (in): | 1.5 in | Centerline to Front Face (in): | 2 in |
| Inner Race Length (in): | 4 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Base: | Solid |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Speed (Max): | 2000 | Housing Type: | Flange, Four Bolt |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Locking Type: | Double Collar Mount |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Platform: | RPB Series |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Replaceable Insert: | Yes |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-204C |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288493839 | Weight: | 24.36 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

