Sealmaster Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFB 307C
Part #:559895
Catalog #:RFB 307C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Length (in): | 9.25 in |
| Bolt Center-to-Center Length (in): | 7 in | Housing Width (in): | 9.25 in |
| Bolt Center Diameter (in): | 9.90625 in | Overall Width (in): | 5.25 in |
| Overall Height (in): | 5.25 in | Bore Size (in): | 3.4375 in |
| Centerline to Front Face (in): | 2.5 in | Foot Height (in): | 1.875 in |
| Inner Race Length (in): | 5 in | Collar Outer Diameter (in): | 5.5 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Expansion: | Non-Expansion Bearing (Fixed) | Seal Type: | Single Lip Contact Seal |
| Housing Base: | Solid | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Type: | Flange, Four Bolt | Speed (Max): | 1500 |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Series: | RFB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Flange Block |
| Insert Number: | RCI-307C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288493914 | Weight: | 57.40 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

