Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 2 3/16
Part #:730027
Catalog #:FBE920X 2 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.88 in | Overall Length (in): | 6.25 in |
| Housing Width (in): | 6.25 in | Bolt Center Diameter (in): | 6.89 in |
| Bolt Center-to-Center Length (in): | 4.875 in | Bolt Size (in): | 0.625 in |
| Overall Height (in): | 3.875 in | Bore Size (in): | 2.1875 in |
| Foot Height (in): | 1.25 in | Centerline to Front Face (in): | 1.937 in |
| Inner Race Length (in): | 3.75 in | Collar Outer Diameter (in): | 3.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Expansion: | Non-Expansion Bearing (Fixed) |
| Speed (Max): | 2000 | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Misalignment: | None |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 8,570 lb |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| End Cap: | No | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Platform: | Type E |
| Misalignment Type: | None | Replaceable Insert: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289448746 | Weight: | 15.87 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

