Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 2 1/2
Part #:730029
Catalog #:FBE920X 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 5.375 in | Bolt Size (in): | 0.625 in |
| Bolt Center Diameter (in): | 7.61 in | Overall Width (in): | 4.19 in |
| Overall Length (in): | 6.88 in | Housing Width (in): | 6.875 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.5000 in |
| Inner Race Length (in): | 4 in | Foot Height (in): | 1.5 in |
| Centerline to Front Face (in): | 2.093 in | Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Speed (Max): | 1750 | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Type: | Flange, Four Bolt |
| Housing Base: | Solid | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Misalignment: | None |
| Replaceable Insert: | No | Platform: | Type E |
| End Cap: | No | Misalignment Type: | None |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289538720 | Weight: | 20.32 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 4.12 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

