Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 2 11/16
Part #:730030
Catalog #:FBE920X 2 11/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 8.48 in | Overall Length (in): | 7.75 in |
| Bolt Center-to-Center Length (in): | 6 in | Overall Width (in): | 4.69 in |
| Bolt Size (in): | 0.75 in | Housing Width (in): | 7.75 in |
| Overall Height (in): | 4.688 in | Bore Size (in): | 2.6875 in |
| Foot Height (in): | 1.625 in | Inner Race Length (in): | 4.5 in |
| Centerline to Front Face (in): | 2.343 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Expansion: | Non-Expansion Bearing (Fixed) | Speed (Max): | 1500 |
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Flange, Four Bolt |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Pilot Configuration: | No Pilot | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Misalignment: | None |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| End Cap: | No | Platform: | Type E |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Retainer Material: | Steel | Misalignment Type: | None |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Flange Block |
General Specifications
| UPC: | 662289568758 | Weight: | 30.20 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

