Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 2 15/16
Part #:730031
Catalog #:FBE920X 2 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 6 in | Housing Width (in): | 7.75 in |
| Bolt Size (in): | 0.75 in | Overall Width (in): | 4.69 in |
| Overall Length (in): | 7.75 in | Bolt Center Diameter (in): | 8.48 in |
| Overall Height (in): | 4.688 in | Bore Size (in): | 2.9375 in |
| Centerline to Front Face (in): | 2.343 in | Inner Race Length (in): | 4.5 in |
| Foot Height (in): | 1.625 in | Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Measure Units: | Inch | Expansion: | Non-Expansion Bearing (Fixed) |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Housing Base: | Solid |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Speed (Max): | 1500 |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Internal Clearance: | Standard | Misalignment: | None |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Replaceable Insert: | No | Housing Color: | Gray |
| Platform: | Type E | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Misalignment Type: | None |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289598786 | Weight: | 29.02 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

