Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 3 7/16
Part #:730034
Catalog #:FBE920X 3 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing Width (in): | 9.25 in | Bolt Center Diameter (in): | 9.91 in |
| Bolt Center-to-Center Length (in): | 7 in | Overall Width (in): | 5.25 in |
| Bolt Size (in): | 0.75 in | Overall Length (in): | 9.25 in |
| Overall Height (in): | 5.25 in | Bore Size (in): | 3.4375 in |
| Inner Race Length (in): | 5 in | Foot Height (in): | 1.875 in |
| Centerline to Front Face (in): | 2.343 in | Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Housing Base: | Solid | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Type: | Flange, Four Bolt | Speed (Max): | 1000 |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Misalignment: | None |
| Housing Color: | Gray | Misalignment Type: | None |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Platform: | Type E |
| Replaceable Insert: | No | End Cap: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 200 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662289458790 | Weight: | 48.75 LB |
| Packaged Length: | 9.38 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

