Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X4
Part #:730037
Catalog #:FBE920X4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 10.97 in | Overall Length (in): | 10.25 in |
| Overall Width (in): | 6.56 in | Bolt Size (in): | 0.875 in |
| Housing Width (in): | 10.25 in | Bolt Center-to-Center Length (in): | 7.75 in |
| Overall Height (in): | 6.563 in | Bore Size (in): | 4 in |
| Inner Race Length (in): | 6.25 in | Centerline to Front Face (in): | 2.407 in |
| Foot Height (in): | 2.188 in | Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Housing Type: | Flange, Four Bolt | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Base: | Solid |
| Measure Units: | Inch | Speed (Max): | 1000 |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Misalignment: | None | Locking Type: | Double Collar Mount |
| Housing Construction: | One Piece | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Platform: | Type E | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | No |
| End Cap: | No | Misalignment Type: | None |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289548873 | Weight: | 70.86 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

