Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 3/8
Part #:731123
Catalog #:FBE920X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Overall Width (in): | 3.08 in |
| Bolt Center Diameter (in): | 4.95 in | Housing Width (in): | 4.625 in |
| Bolt Center-to-Center Length (in): | 3.5 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.078 in | Bore Size (in): | 1.3750 in |
| Foot Height (in): | 1.063 in | Centerline to Front Face (in): | 1.539 in |
| Inner Race Length (in): | 3 in | Collar Outer Diameter (in): | 2.75 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Type: | Flange, Four Bolt | Speed (Max): | 3000 |
| Pilot Configuration: | No Pilot | Locking Type: | Double Collar Mount |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 4,760 lb |
| Housing Construction: | One Piece | Internal Clearance: | Standard |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Misalignment Type: | None | Platform: | Type E |
| Replaceable Insert: | No | Retainer Material: | Steel |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Maximum Operating Temperature (F): | 200 °F |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460065588 | Weight: | 7.58 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

