Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 2 1/4
Part #:731162
Catalog #:FBE920X 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Overall Width (in): | 4.19 in |
| Bolt Center-to-Center Length (in): | 5.375 in | Bolt Center Diameter (in): | 7.61 in |
| Housing Width (in): | 6.875 in | Overall Length (in): | 6.88 in |
| Overall Height (in): | 4.188 in | Bore Size (in): | 2.2500 in |
| Inner Race Length (in): | 4 in | Centerline to Front Face (in): | 2.093 in |
| Foot Height (in): | 1.5 in | Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Speed (Max): | 1750 | Insert Material: | 52100 Bearing Steel |
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Measure Units: | Inch |
| Pilot Configuration: | No Pilot | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | One Piece |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| End Cap: | No | Housing Color: | Gray |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | None | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Platform: | Type E |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Flange Block |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460065601 | Weight: | 21.58 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 6.88 IN |
| Packaged Height: | 4.12 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

