Browning Mounted Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - FBE920X 1 5/8
Part #:731169
Catalog #:FBE920X 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.5 in | Overall Length (in): | 5.38 in |
| Housing Width (in): | 5.375 in | Bolt Center-to-Center Length (in): | 4.125 in |
| Bolt Center Diameter (in): | 5.83 in | Overall Width (in): | 3.45 in |
| Overall Height (in): | 3.453 in | Bore Size (in): | 1.6250 in |
| Inner Race Length (in): | 3.375 in | Foot Height (in): | 1.188 in |
| Centerline to Front Face (in): | 1.723 in | Collar Outer Diameter (in): | 3.188 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Speed (Max): | 2500 | Expansion: | Non-Expansion Bearing (Fixed) |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Material: | Cast Iron | Housing Type: | Flange, Four Bolt |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Housing Color: | Gray | Platform: | Type E |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | None | Replaceable Insert: | No |
| Series: | FBE920 | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662460065595 | Weight: | 10.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

