Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - EDPBA 315-4
Part #:552960
Catalog #:EDPBA 315-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 17.5 in | Bolt Size (in): | 0.75 in |
| Base Width (in): | 4.672 in | Overall Height (in): | 9.625 in |
| Overall Width (in): | 5.25 in | Bore Size (in): | 3.9375 in |
| Bolt Center Max (in): | 15 in | Foot Height (in): | 2.75 in |
| Centerline to Front Face (in): | 3.12 in | Base to Center Height (in): | 5 in |
| Bolt Center Min (in): | 12 in | Inner Race Length (in): | 5.25 in |
| Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Expansion: | 1 | Housing Type: | Pillow Block, Four Bolt |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Construction: | Split Two Piece | Speed (Max): | 1250 |
| Locking Type: | Collar Mount | Internal Clearance: | Standard |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Retainer Material: | Steel |
| End Cap: | No | Platform: | RPB Series |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Series: | EDPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | ERCIA-315 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288490203 | Weight: | 98.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

