Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 500-4
Part #:550232
Catalog #:RPB 500-4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.875 in | Overall Length (in): | 18.5 in |
| Base Width (in): | 5.125 in | Overall Height (in): | 11 in |
| Overall Width (in): | 7.25 in | Bore Size (in): | 5 in |
| Bolt Center Max (in): | 15.875 in | Base to Center Height (in): | 5.5 in |
| Bolt Center Min (in): | 13.5 in | Centerline to Front Face (in): | 3.625 in |
| Foot Height (in): | 3.125 in | Inner Race Length (in): | 7.25 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Solid |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Tapered Roller |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 35,520 lb |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 1000 | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Insert Number: | RCI-500 |
General Specifications
| UPC: | 662288480174 | Weight: | 143.60 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

