Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 315-C4
Part #:551302
Catalog #:ERPB 315-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 15.25 in | Overall Height (in): | 8.875 in |
| Base Width (in): | 5.156 in | Overall Width (in): | 6.25 in |
| Bolt Size (in): | 0.75 in | Bore Size (in): | 3.9375 in |
| Foot Height (in): | 2.438 in | Bolt Center Max (in): | 13 in |
| Inner Race Length (in): | 6.25 in | Bolt Center Min (in): | 11 in |
| Centerline to Front Face (in): | 3.125 in | Base to Center Height (in): | 4.25 in |
| Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Base: | Solid |
| Expansion: | Yes | Housing Type: | Pillow Block, Four Bolt |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Locking Type: | Double Collar Mount | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Retainer Material: | Steel | End Cap: | No |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Insert Number: | ERCI-315C |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288482116 | Weight: | 90.00 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

