Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 407-C4
Part #:551304
Catalog #:ERPB 407-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 5.375 in | Overall Height (in): | 9.875 in |
| Overall Width (in): | 6.75 in | Bolt Center-to-Center Length (in): | 12.815 in |
| Overall Length (in): | 16.5 in | Bolt Size (in): | 0.75 in |
| Bore Size (in): | 4.4375 in | Inner Race Length (in): | 6.75 in |
| Bolt Center Max (in): | 13.875 in | Bolt Center Min (in): | 11.75 in |
| Foot Height (in): | 2.75 in | Centerline to Front Face (in): | 3.375 in |
| Base to Center Height (in): | 4.75 in | Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Expansion: | Yes | Measure Units: | Inch |
| Housing Type: | Pillow Block, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | Speed (Max): | 1250 |
| Locking Type: | Double Collar Mount | Radial Dynamic Load Capacity (lb): | 25,750 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Platform: | RPB Series | Housing Color: | Gray |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Insert Number: | ERCI-407C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288482130 | Weight: | 110.60 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

