Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 400-C4
Part #:559869
Catalog #:RPB 400-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.5 in | Overall Length (in): | 15.25 in |
| Overall Height (in): | 8.625 in | Overall Width (in): | 6.25 in |
| Bolt Size (in): | 0.75 in | Bore Size (in): | 4 in |
| Bolt Center Min (in): | 11 in | Inner Race Length (in): | 6.25 in |
| Bolt Center Max (in): | 13 in | Centerline to Front Face (in): | 3.125 in |
| Base to Center Height (in): | 4.25 in | Foot Height (in): | 2.438 in |
| Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Expansion: | No | Housing Type: | Pillow Block, Four Bolt |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 20,980 lb | Locking Type: | Double Collar Mount |
| Speed (Max): | 1250 | Housing Construction: | Split Two Piece |
| Bore Shape: | Straight | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Replaceable Insert: | Yes | End Cap: | No |
| Retainer Material: | Steel | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Insert Number: | RCI-400C |
General Specifications
| UPC: | 662288493679 | Weight: | 76.90 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

