Sealmaster Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 415-C4
Part #:559872
Catalog #:RPB 415-C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.25 in | Bolt Center-to-Center Length (in): | 14.69 in |
| Overall Height (in): | 11 in | Overall Length (in): | 18.5 in |
| Base Width (in): | 5.125 in | Bolt Size (in): | 0.875 in |
| Bore Size (in): | 4.9375 in | Centerline to Front Face (in): | 3.625 in |
| Base to Center Height (in): | 5.5 in | Inner Race Length (in): | 7.25 in |
| Bolt Center Max (in): | 15.875 in | Bolt Center Min (in): | 13.5 in |
| Foot Height (in): | 3.125 in | Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Four Bolt | Measure Units: | Inch |
| Expansion: | No | Insert Material: | 52100 Bearing Steel |
| Misalignment: | ±3.0° Misalignment - Static Only | Housing Construction: | Split Two Piece |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Speed (Max): | 1000 | Radial Dynamic Load Capacity (lb): | 35,520 lb |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Platform: | RPB Series |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-415C |
| Housing Style: | Pillow Block | Duty/Series: | Standard |
General Specifications
| UPC: | 662288493709 | Weight: | 143.60 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

