Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX4
Part #:730055
Catalog #:PBE920FX4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.5 in | Bolt Size (in): | 0.75 in |
| Overall Height (in): | 8.5 in | Overall Width (in): | 6.25 in |
| Overall Length (in): | 15.25 in | Bore Size (in): | 4 in |
| Base to Center Height (in): | 4.25 in | Centerline to Front Face (in): | 3.125 in |
| Foot Height (in): | 2.438 in | Inner Race Length (in): | 6.25 in |
| Bolt Center Max (in): | 12.875 in | Bolt Center Min (in): | 10.438 in |
| Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Semi-Solid |
| Speed (Max): | 1000 | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 20,980 lb |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | No | Retainer Material: | Steel |
| End Cap: | No | Housing Color: | Gray |
| Platform: | Type E | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | None | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289466818 | Weight: | 69.16 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

