Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 4 1/2
Part #:730057
Catalog #:PBE920FX 4 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Width (in): | 6.75 in |
| Base Width (in): | 4.625 in | Overall Height (in): | 9.375 in |
| Overall Length (in): | 16.625 in | Bore Size (in): | 4.5000 in |
| Inner Race Length (in): | 6.75 in | Base to Center Height (in): | 4.75 in |
| Centerline to Front Face (in): | 3.375 in | Foot Height (in): | 2.75 in |
| Bolt Center Max (in): | 13.875 in | Bolt Center Min (in): | 11.25 in |
| Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Four Bolt |
| Rolling Element: | Tapered Roller | Housing Base: | Semi-Solid |
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Housing Material: | Cast Iron | Expansion: | No |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Speed (Max): | 750 | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 25,750 lb | Internal Clearance: | Standard |
| Misalignment: | None | Misalignment Type: | None |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Platform: | Type E |
| End Cap: | No | Housing Color: | Gray |
| Retainer Material: | Steel | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289496846 | Weight: | 85.55 LB |
| Packaged Length: | 16.75 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 7.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

