Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 4 15/16
Part #:730058
Catalog #:PBE920FX 4 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 5.125 in | Overall Length (in): | 18.5 in |
| Overall Height (in): | 10.875 in | Bolt Size (in): | 0.875 in |
| Overall Width (in): | 7.25 in | Bore Size (in): | 4.9375 in |
| Inner Race Length (in): | 7.25 in | Base to Center Height (in): | 5.5 in |
| Foot Height (in): | 3.125 in | Bolt Center Max (in): | 15.875 in |
| Bolt Center Min (in): | 13 in | Centerline to Front Face (in): | 3.625 in |
| Collar Outer Diameter (in): | 7.406 in |
Technical Specifications
| Measure Units: | Inch | Expansion: | No |
| Housing Type: | Pillow Block, Four Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Semi-Solid | Housing Material: | Cast Iron |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Internal Clearance: | Standard |
| Speed (Max): | 750 | Misalignment: | None |
| Housing Construction: | One Piece | Misalignment Type: | None |
| Replaceable Insert: | No | End Cap: | No |
| Retainer Material: | Steel | Platform: | Type E |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289606733 | Weight: | 127.40 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

