Browning Mounted Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920FX 3 3/16
Part #:730062
Catalog #:PBE920FX 3 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.5 in | Base Width (in): | 4.5 in |
| Bolt Size (in): | 0.75 in | Overall Length (in): | 14 in |
| Overall Width (in): | 5 in | Bore Size (in): | 3.1875 in |
| Inner Race Length (in): | 5 in | Bolt Center Min (in): | 9.688 in |
| Foot Height (in): | 2.125 in | Bolt Center Max (in): | 11.438 in |
| Base to Center Height (in): | 3.75 in | Centerline to Front Face (in): | 2.5 in |
| Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Expansion: | No | Housing Base: | Semi-Solid |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Four Bolt | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Misalignment: | None |
| Speed (Max): | 1000 | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Replaceable Insert: | No |
| Outer Ring Land Profile: | Standard | Platform: | Type E |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | None |
| End Cap: | No | Retainer Material: | Steel |
| Housing Color: | Gray | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289586820 | Weight: | 50.85 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

