Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 212
Part #:551925
Catalog #:RFPA 212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.688 in | Overall Width (in): | 2 in |
| Bolt Center Diameter (in): | 7.5 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 0.625 in | Bolt Center-to-Center Length (in): | 5.3030 in |
| Bore Size (in): | 2.7500 in | Inner Race Length (in): | 3.688 in |
| Housing OD (in): | 8.75 in | Centerline to Front Face (in): | 2.125 in |
| Foot Height (in): | 0.75 in | Pilot Diameter (in): | 6.375 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Flange, Piloted |
| Bore Shape: | Straight | Seal Type: | Felt Labyrinth Seal |
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Pilot Configuration: | With Pilot |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 1750 |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Replaceable Insert: | Yes |
| Platform: | RPB Series | Housing Color: | Gray |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Flange Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCIA-212 | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288483588 | Weight: | 26.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

