Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 303
Part #:551928
Catalog #:RFPA 303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center-to-Center Length (in): | 6.0990 in |
| Overall Width (in): | 2.4375 in | Bolt Center Diameter (in): | 8.625 in |
| Overall Height (in): | 4.188 in | Overall Length (in): | 10.25 in |
| Bore Size (in): | 3.1875 in | Inner Race Length (in): | 4.188 in |
| Centerline to Front Face (in): | 2.563 in | Pilot Diameter (in): | 7.375 in |
| Housing OD (in): | 10.25 in | Foot Height (in): | 0.875 in |
| Collar Outer Diameter (in): | 5.5 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Flange, Piloted |
| Seal Type: | Felt Labyrinth Seal | Expansion: | Non-Expansion Bearing (Fixed) |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Pilot Configuration: | With Pilot |
| Locking Type: | Collar Mount | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1500 | Internal Clearance: | Standard |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Insert Number: | RCIA-303 | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288483618 | Weight: | 40.42 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

