Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 315C
Part #:552477
Catalog #:RFPA 315C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.6875 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 10.875 in | Bolt Center Diameter (in): | 9.375 in |
| Bore Size (in): | 3.9375 in | Centerline to Front Face (in): | 2.813 in |
| Foot Height (in): | 0.938 in | Pilot Diameter (in): | 8.125 in |
| Housing OD (in): | 10.875 in | Inner Race Length (in): | 5.25 in |
| Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Bore Shape: | Straight |
| Housing Type: | Flange, Piloted | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | With Pilot | Speed (Max): | 1250 |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Locking Type: | Collar Mount |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCIA 315C | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288487111 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

