Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RFPA 500C
Part #:554344
Catalog #:RFPA 500C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 14.75 in | Overall Width (in): | 2.96875 in |
| Bolt Size (in): | 0.875 in | Bolt Center Diameter (in): | 12.75 in |
| Bore Size (in): | 5 in | Housing OD (in): | 14.75 in |
| Centerline to Front Face (in): | 3.328 in | Pilot Diameter (in): | 11 in |
| Foot Height (in): | 1.25 in | Inner Race Length (in): | 6.203 in |
| Collar Outer Diameter (in): | 7.313 in |
Technical Specifications
| Housing Material: | Cast Iron | Housing Type: | Flange, Piloted |
| Rolling Element: | Tapered Roller | Expansion: | Non-Expansion Bearing (Fixed) |
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Locking Type: | Collar Mount |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1000 | Internal Clearance: | Standard |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Platform: | RPB Series | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | Yes | End Cap: | No |
| Series: | RFPA | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCIA 500C |
General Specifications
| UPC: | 662288604440 | Weight: | 115.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 16.25 IN |
| Packaged Height: | 8.13 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

