Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 104
Part #:550319
Catalog #:RFP 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Bolt Size (in): | 0.375 in |
| Overall Width (in): | 1.3125 in | Bolt Center-to-Center Length (in): | 2.9170 in |
| Bolt Center Diameter (in): | 4.125 in | Overall Height (in): | 2.75 in |
| Bore Size (in): | 1.2500 in | Foot Height (in): | 0.438 in |
| Pilot Diameter (in): | 3.375 in | Centerline to Front Face (in): | 1.875 in |
| Inner Race Length (in): | 2.75 in | Housing OD (in): | 5 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Housing Type: | Flange, Piloted | Bore Shape: | Straight |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Seal Type: | Felt Labyrinth Seal | Housing Material: | Cast Iron |
| Expansion: | Non-Expansion Bearing (Fixed) | Pilot Configuration: | With Pilot |
| Internal Clearance: | Standard | Speed (Max): | 4000 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Housing Construction: | Split Two Piece |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Platform: | RPB Series | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-104 |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480457 | Weight: | 5.50 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

