Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 108
Part #:550322
Catalog #:RFP 108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.4375 in | Overall Width (in): | 1.5625 in |
| Overall Length (in): | 6.125 in | Bolt Center Diameter (in): | 5.125 in |
| Bore Size (in): | 1.5000 in | Inner Race Length (in): | 3.375 in |
| Centerline to Front Face (in): | 2.25 in | Housing OD (in): | 6.125 in |
| Pilot Diameter (in): | 4.25 in | Foot Height (in): | 0.5 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Housing Type: | Flange, Piloted | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Pilot Configuration: | With Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 3000 | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| End Cap: | No | Platform: | RPB Series |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCI-108 |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480488 | Weight: | 10.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

