Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 111
Part #:550324
Catalog #:RFP 111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 5.125 in | Bolt Size (in): | 0.4375 in |
| Overall Length (in): | 6.125 in | Overall Width (in): | 1.5625 in |
| Bore Size (in): | 1.6875 in | Centerline to Front Face (in): | 2.25 in |
| Foot Height (in): | 0.5 in | Pilot Diameter (in): | 4.25 in |
| Housing OD (in): | 6.125 in | Inner Race Length (in): | 3.375 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Flange, Piloted |
| Housing Material: | Cast Iron | Expansion: | Non-Expansion Bearing (Fixed) |
| Pilot Configuration: | With Pilot | Speed (Max): | 3000 |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Internal Clearance: | Standard | Housing Construction: | Split Two Piece |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCI-111 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Housing Style: | Flange Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480501 | Weight: | 10.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

