Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 208
Part #:550332
Catalog #:RFP 208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.625 in | Bolt Center Diameter (in): | 6.5 in |
| Bolt Size (in): | 0.5 in | Bolt Center-to-Center Length (in): | 4.5960 in |
| Overall Height (in): | 4 in | Overall Width (in): | 1.8125 in |
| Bore Size (in): | 2.5000 in | Inner Race Length (in): | 4 in |
| Centerline to Front Face (in): | 2.563 in | Housing OD (in): | 7.625 in |
| Foot Height (in): | 0.625 in | Pilot Diameter (in): | 5.5 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Housing Base: | Solid |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Measure Units: | Inch | Pilot Configuration: | With Pilot |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Speed (Max): | 2000 | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Replaceable Insert: | Yes |
| Housing Color: | Gray | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Insert Number: | RCI-208 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288480570 | Weight: | 18.00 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

