Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 300
Part #:550336
Catalog #:RFP 300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 7.5 in | Overall Width (in): | 2 in |
| Overall Length (in): | 8.75 in | Bolt Size (in): | 0.625 in |
| Bore Size (in): | 3 in | Foot Height (in): | 0.75 in |
| Pilot Diameter (in): | 6.375 in | Housing OD (in): | 8.75 in |
| Centerline to Front Face (in): | 2.938 in | Inner Race Length (in): | 4.5 in |
| Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Flange, Piloted |
| Housing Material: | Cast Iron | Seal Type: | Felt Labyrinth Seal |
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Expansion: | Non-Expansion Bearing (Fixed) | Measure Units: | Inch |
| Pilot Configuration: | With Pilot | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 1750 |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Retainer Material: | Steel | End Cap: | No |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Insert Number: | RCI-300 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662288480617 | Weight: | 26.70 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 8.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

