Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 400
Part #:550342
Catalog #:RFP 400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center Diameter (in): | 9.375 in | Overall Width (in): | 2.6875 in |
| Bolt Center-to-Center Length (in): | 6.6290 in | Overall Length (in): | 10.875 in |
| Bolt Size (in): | 0.75 in | Overall Height (in): | 6.25 in |
| Bore Size (in): | 4 in | Pilot Diameter (in): | 8.125 in |
| Inner Race Length (in): | 6.25 in | Foot Height (in): | 0.938 in |
| Centerline to Front Face (in): | 3.813 in | Housing OD (in): | 10.875 in |
| Collar Outer Diameter (in): | 6 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Expansion: | Non-Expansion Bearing (Fixed) |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Flange, Piloted | Bore Shape: | Straight |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Pilot Configuration: | With Pilot |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 20,980 lb | Speed (Max): | 1250 |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Housing Color: | Gray | Platform: | RPB Series |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCI-400 | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288480662 | Weight: | 55.20 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

