Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 108C
Part #:559903
Catalog #:RFP 108C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5625 in | Bolt Center-to-Center Length (in): | 3.6240 in |
| Overall Length (in): | 6.125 in | Bolt Size (in): | 0.4375 in |
| Bolt Center Diameter (in): | 5.125 in | Overall Height (in): | 3.375 in |
| Bore Size (in): | 1.5000 in | Pilot Diameter (in): | 4.25 in |
| Centerline to Front Face (in): | 2.25 in | Housing OD (in): | 6.125 in |
| Foot Height (in): | 0.5 in | Inner Race Length (in): | 3.375 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Housing Type: | Flange, Piloted | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Housing Base: | Solid |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Pilot Configuration: | With Pilot |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 6,140 lb | Speed (Max): | 3000 |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Replaceable Insert: | Yes |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCI 108C | Housing Style: | Flange Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288493990 | Weight: | 10.10 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

