Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 203C
Part #:559910
Catalog #:RFP 203C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.125 in | Bolt Center Diameter (in): | 6 in |
| Bolt Center-to-Center Length (in): | 4.2430 in | Overall Height (in): | 3.75 in |
| Bolt Size (in): | 0.5 in | Overall Width (in): | 1.6875 in |
| Bore Size (in): | 2.1875 in | Foot Height (in): | 0.563 in |
| Inner Race Length (in): | 3.75 in | Pilot Diameter (in): | 5 in |
| Housing OD (in): | 7.125 in | Centerline to Front Face (in): | 2.438 in |
| Collar Outer Diameter (in): | 3.625 in |
Technical Specifications
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Flange, Piloted | Seal Type: | Single Lip Contact Seal |
| Expansion: | Non-Expansion Bearing (Fixed) | Pilot Configuration: | With Pilot |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max): | 2500 |
| Radial Dynamic Load Capacity (lb): | 8,570 lb | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Misalignment Type: | Static Only | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Insert Number: | RCI 203C | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288494058 | Weight: | 14.26 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

