Sealmaster Mounted Cast Iron Piloted Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RFP 407C
Part #:559924
Catalog #:RFP 407C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Bolt Center Diameter (in): | 11.75 in |
| Bolt Center-to-Center Length (in): | 8.3090 in | Overall Width (in): | 3.03125 in |
| Overall Height (in): | 6.75 in | Overall Length (in): | 13.5 in |
| Bore Size (in): | 4.4375 in | Inner Race Length (in): | 6.75 in |
| Foot Height (in): | 1 in | Housing OD (in): | 13.5 in |
| Pilot Diameter (in): | 10.25 in | Centerline to Front Face (in): | 4.375 in |
| Collar Outer Diameter (in): | 6.5 in |
Technical Specifications
| Expansion: | Non-Expansion Bearing (Fixed) | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Flange, Piloted | Housing Material: | Cast Iron |
| Bore Shape: | Straight | Pilot Configuration: | With Pilot |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1250 | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 25,750 lb | Housing Construction: | Split Two Piece |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| Platform: | RPB Series | Retainer Material: | Steel |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Series: | RFP | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Style: | Flange Block | Insert Number: | RCI 407C |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288494188 | Weight: | 91.00 LB |
| Packaged Length: | 14.75 IN | Packaged Width: | 14.63 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

