Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 111-2
Part #:551859
Catalog #:RPBA 111-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.84 in | Base Width (in): | 2.313 in |
| Overall Length (in): | 7.75 in | Overall Height (in): | 4.375 in |
| Bolt Center-to-Center Length (in): | 6 in | Bolt Size (in): | 0.5 in |
| Bore Size (in): | 1.6875 in | Foot Height (in): | 1.25 in |
| Base to Center Height (in): | 2.13 in | Inner Race Length (in): | 2.844 in |
| Centerline to Front Face (in): | 1.688 in | Bolt Center Min (in): | 5.563 in |
| Bolt Center Max (in): | 6.438 in | Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Expansion: | No |
| Housing Base: | Solid | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Speed (Max): | 3000 |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Collar Mount |
| Radial Dynamic Load Capacity (lb): | 6,140 lb | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Housing Color: | Gray | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Insert Number: | RCIA-111 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288483038 | Weight: | 10.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

