Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - DRPBA 215-2
Part #:552281
Catalog #:DRPBA 215-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.125 in | Overall Height (in): | 7 in |
| Overall Width (in): | 3.69 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 13.5 in | Bolt Center-to-Center Length (in): | 10.435 in |
| Bore Size (in): | 2.9375 in | Bolt Center Max (in): | 11.563 in |
| Foot Height (in): | 2 in | Bolt Center Min (in): | 9.313 in |
| Base to Center Height (in): | 3.75 in | Inner Race Length (in): | 3.688 in |
| Centerline to Front Face (in): | 2.25 in | Collar Outer Diameter (in): | 4.75 in |
Technical Specifications
| Expansion: | No | Housing Base: | Solid |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Locking Type: | Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 1750 | Internal Clearance: | Standard |
| Bore Shape: | Straight | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Platform: | RPB Series |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | DRPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Insert Number: | RCIA-215 | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288485360 | Weight: | 32.40 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

