Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - DRPBA 308-2
Part #:552286
Catalog #:DRPBA 308-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 16 in | Bolt Size (in): | 0.875 in |
| Base Width (in): | 4.375 in | Overall Width (in): | 4.19 in |
| Overall Height (in): | 8.5 in | Bore Size (in): | 3.5000 in |
| Centerline to Front Face (in): | 2.5 in | Bolt Center Max (in): | 13.266 in |
| Foot Height (in): | 2.25 in | Inner Race Length (in): | 4.188 in |
| Bolt Center Min (in): | 10.875 in | Base to Center Height (in): | 4.5 in |
| Collar Outer Diameter (in): | 5.547 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Base: | Solid |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Housing Type: | Pillow Block, Two Bolt |
| Rolling Element: | Tapered Roller | Expansion: | No |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Speed (Max): | 1500 | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Locking Type: | Collar Mount |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Replaceable Insert: | Yes |
| End Cap: | No | Platform: | RPB Series |
| Retainer Material: | Steel | Series: | DRPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Insert Number: | RCIA-308 |
General Specifications
| UPC: | 662288485414 | Weight: | 59.50 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

