Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 107-C2
Part #:552672
Catalog #:RPBA 107-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.813 in | Overall Length (in): | 7.25 in |
| Base Width (in): | 2.063 in | Overall Width (in): | 2.53 in |
| Bolt Center-to-Center Length (in): | 268.47 in | Bolt Size (in): | 0.5 in |
| Bore Size (in): | 1.4375 in | Foot Height (in): | 1.125 in |
| Base to Center Height (in): | 1.88 in | Centerline to Front Face (in): | 1.5 in |
| Bolt Center Max (in): | 5.938 in | Bolt Center Min (in): | 531 in |
| Inner Race Length (in): | 2.531 in | Collar Outer Diameter (in): | 2.625 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,760 lb | Locking Type: | Collar Mount |
| Speed (Max): | 3500 | Internal Clearance: | Standard |
| Bore Shape: | Straight | Platform: | RPB Series |
| End Cap: | No | Housing Color: | Gray |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Replaceable Insert: | Yes | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Insert Number: | RCIA-107C | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288488484 | Weight: | 7.70 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

