Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RPBA 207-C2
Part #:552682
Catalog #:RPBA 207-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 10.375 in | Base Width (in): | 2.75 in |
| Bolt Center-to-Center Length (in): | 7.815 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 3.31 in | Overall Height (in): | 5.625 in |
| Bore Size (in): | 2.4375 in | Bolt Center Max (in): | 8.688 in |
| Bolt Center Min (in): | 6.938 in | Inner Race Length (in): | 3.313 in |
| Centerline to Front Face (in): | 2 in | Foot Height (in): | 1.813 in |
| Base to Center Height (in): | 2.75 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Expansion: | No |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Collar Mount | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Housing Color: | Gray |
| Platform: | RPB Series | Replaceable Insert: | Yes |
| Outer Ring Land Profile: | Standard | Series: | RPBA |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Insert Number: | RCIA-207C | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288488576 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

