Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 104-2
Part #:550205
Catalog #:RPB 104-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.125 in | Bolt Size (in): | 0.5 in |
| Base Width (in): | 1.875 in | Overall Length (in): | 6.25 in |
| Overall Width (in): | 2.75 in | Bore Size (in): | 1.2500 in |
| Foot Height (in): | 0.875 in | Bolt Center Min (in): | 4.563 in |
| Bolt Center Max (in): | 4.938 in | Inner Race Length (in): | 2.75 in |
| Base to Center Height (in): | 1.5 in | Centerline to Front Face (in): | 1.375 in |
| Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Expansion: | No | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Housing Base: | Solid |
| Housing Type: | Pillow Block, Two Bolt | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,975 lb | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Speed (Max): | 4000 | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Replaceable Insert: | Yes |
| Retainer Material: | Steel | Platform: | RPB Series |
| Housing Color: | Gray | Misalignment Type: | Static Only |
| End Cap: | No | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Insert Number: | RCI-104 | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479925 | Weight: | 5.07 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

