Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 108-2
Part #:550208
Catalog #:RPB 108-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.313 in | Overall Length (in): | 7.75 in |
| Overall Width (in): | 3.38 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 4.375 in | Bore Size (in): | 1.5000 in |
| Inner Race Length (in): | 3.375 in | Bolt Center Max (in): | 6.438 in |
| Bolt Center Min (in): | 5.563 in | Base to Center Height (in): | 2.125 in |
| Foot Height (in): | 1.25 in | Centerline to Front Face (in): | 1.688 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Tapered Roller |
| Expansion: | No | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Bore Shape: | Straight | Speed (Max): | 3000 |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Replaceable Insert: | Yes |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Insert Number: | RCI-108 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
General Specifications
| UPC: | 662288479956 | Weight: | 10.69 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

