Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 112-2
Part #:550211
Catalog #:RPB 112-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.625 in | Overall Width (in): | 3.5 in |
| Bolt Center-to-Center Length (in): | 6.75 in | Bolt Size (in): | 0.625 in |
| Overall Length (in): | 8.875 in | Base Width (in): | 2.438 in |
| Bore Size (in): | 1.7500 in | Foot Height (in): | 1.25 in |
| Bolt Center Min (in): | 6.313 in | Inner Race Length (in): | 3.5 in |
| Base to Center Height (in): | 2.25 in | Centerline to Front Face (in): | 1.75 in |
| Bolt Center Max (in): | 7.188 in | Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Measure Units: | Inch | Expansion: | No |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Tapered Roller | Housing Material: | Cast Iron |
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Speed (Max): | 2500 |
| Locking Type: | Double Collar Mount | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Housing Color: | Gray | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI-112 | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288479987 | Weight: | 13.20 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

