Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 200-2
Part #:550797
Catalog #:ERPB 200-2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.875 in | Base Width (in): | 2.891 in |
| Overall Width (in): | 3.5 in | Bolt Size (in): | 0.625 in |
| Overall Length (in): | 8.875 in | Bore Size (in): | 2 in |
| Foot Height (in): | 1.25 in | Bolt Center Max (in): | 7.188 in |
| Base to Center Height (in): | 2.25 in | Inner Race Length (in): | 3.5 in |
| Bolt Center Min (in): | 6.313 in | Centerline to Front Face (in): | 1.375 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Expansion: | Yes | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Speed (Max): | 2500 | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Platform: | RPB Series | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Insert Number: | ERCI-200 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288481102 | Weight: | 14.90 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

