Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 207-C2
Part #:551292
Catalog #:ERPB 207-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Overall Height (in): | 5.75 in |
| Overall Length (in): | 10.375 in | Bolt Size (in): | 0.625 in |
| Base Width (in): | 3.406 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 4 in | Bolt Center Max (in): | 8.688 in |
| Foot Height (in): | 1.625 in | Bolt Center Min (in): | 6.938 in |
| Base to Center Height (in): | 2.75 in | Centerline to Front Face (in): | 2 in |
| Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | Yes |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Speed (Max): | 2000 |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Replaceable Insert: | Yes |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Platform: | RPB Series | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | ERCI-207C | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
General Specifications
| UPC: | 662288482024 | Weight: | 22.00 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

