Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 208-C2
Part #:551293
Catalog #:ERPB 208-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bolt Center-to-Center Length (in): | 7.815 in |
| Overall Length (in): | 10.375 in | Overall Height (in): | 5.75 in |
| Bolt Size (in): | 0.625 in | Base Width (in): | 3.406 in |
| Bore Size (in): | 2.5000 in | Foot Height (in): | 1.625 in |
| Centerline to Front Face (in): | 2 in | Bolt Center Min (in): | 6.938 in |
| Inner Race Length (in): | 4 in | Base to Center Height (in): | 2.75 in |
| Bolt Center Max (in): | 8.688 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Expansion: | Yes | Housing Base: | Solid |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Speed (Max): | 2000 | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Misalignment Type: | Static Only |
| End Cap: | No | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | ERCI-208C | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288482031 | Weight: | 24.73 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

