Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERPB 212-C2
Part #:551295
Catalog #:ERPB 212-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.75 in | Overall Length (in): | 11.75 in |
| Overall Width (in): | 4.5 in | Base Width (in): | 3.484 in |
| Overall Height (in): | 6.563 in | Bore Size (in): | 2.7500 in |
| Bolt Center Max (in): | 9.688 in | Inner Race Length (in): | 4.5 in |
| Centerline to Front Face (in): | 2.25 in | Foot Height (in): | 1.75 in |
| Base to Center Height (in): | 3.125 in | Bolt Center Min (in): | 8.063 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Base: | Solid | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Expansion: | Yes | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Speed (Max): | 1750 | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Series: | ERPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Insert Number: | ERCI-212C |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288482055 | Weight: | 32.00 LB |
| Packaged Length: | 12.13 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 4.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

