Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - DRPB 211-C2
Part #:552340
Catalog #:DRPB 211-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.125 in | Overall Height (in): | 7 in |
| Overall Width (in): | 4.5 in | Bolt Size (in): | 0.75 in |
| Overall Length (in): | 13.5 in | Bore Size (in): | 2.6875 in |
| Centerline to Front Face (in): | 2.25 in | Base to Center Height (in): | 3.75 in |
| Bolt Center Max (in): | 11.563 in | Foot Height (in): | 2 in |
| Bolt Center Min (in): | 9.313 in | Inner Race Length (in): | 4.5 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Measure Units: | Inch | Housing Base: | Solid |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Expansion: | No | Housing Material: | Cast Iron |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max): | 1750 | Replaceable Insert: | Yes |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Series: | DRPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Insert Number: | RCI-211C |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288485858 | Weight: | 37.29 LB |
| Packaged Length: | 13.88 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 5.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

